text.skipToContent text.skipToNavigation

Catalog No. : RG12S144TB2LD7ATN

Description:  RG12S144/2MQM 4W-LED ATN

UPC: 787321131469

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 144, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, T-Bar mount, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting