Catalog No. : RG12S144TB
Description: 12V STEEL EM T-BAR UNIT NO HEADS
UPC: 624616115516
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, T-Bar mount, self-powered, Colour: factory white, 120/347VAC, no lamps, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.