text.skipToContent text.skipToNavigation

Catalog No. : RG12S144RFITMBB

Description:  12V STEEL EM UNIT RFI TMBB NO HEADS

UPC: 787321159500

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 144, self-powered, Colour: factory white, 120/347VAC, no lamps, radio frequency interference filter, 120VAC, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting