text.skipToContent text.skipToNavigation

Catalog No. : RG12S144NXATN

Description:  12V IND NEMA 4X IND UNIT NO HD_ATNA

UPC: 624616366420

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Unit Type: NEMA-4X, self-powered, 120/347VAC, no lamps, diagnostics, non-audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting