text.skipToContent text.skipToNavigation

Catalog No. : RG12S1442LD10CBD

Description:  RG12S1442LD10ATVALDRFITLTMBB

UPC: 787321152945

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 144, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, audible, voltmeter, ammeter, lamp disconnect, radio frequency interference filter, 120VAC, cord & twist-lock plug, AC/DC terminal block, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting