text.skipToContent text.skipToNavigation

Catalog No. : RG12S1302L10GYATN

Description:  12V EM UNIT 10W LED HPI_ATNA

UPC: 624616361524

Battery Unit, Voltage DC: 12V, Battery Wattage: 130W, two heads, 12V, 24V-10W LED, Colour: grey, 120/347VAC, diagnostics, non-audible, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting