text.skipToContent text.skipToNavigation

Catalog No. : RG12S100TMBB

Description:  12V STEEL UNIT C/W TMBB

UPC: 624616305993

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, self-powered, Colour: factory white, 120/347VAC, no lamps, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting