text.skipToContent text.skipToNavigation

Catalog No. : RG12S100TDTLTMBD

Description:  12V STEEL EM UNIT TD TL TMBD

UPC: 624616370816

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, self-powered, Colour: factory white, 120/347VAC, no lamps, time delay (15 minutes), cord and twist-lock plug, DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting