text.skipToContent text.skipToNavigation

Catalog No. : RG12S100ATNCT

Description:  12V STEEL EM UNIT

UPC: 787321145787

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 100, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, non-audible, cab-tire, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting