text.skipToContent text.skipToNavigation

Catalog No. : RG12S1002LD9LTS

Description:  12V STL EM UNIT C/W 5W-LED MR16,LTS

UPC: 787321157988

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 100, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, light activated test switch, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting