text.skipToContent text.skipToNavigation

Catalog No. : RG12S1002LD7ATNTD

Description:  12V STL EM UNIT C/W 4W-LED,ATNA,TD

UPC: 624616335877

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, auto-diagnostics, non-audible, time delay (15 minutes), Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting