text.skipToContent text.skipToNavigation

Catalog No. : RG12S1002L15GYAT

Description:  12V STEEL EM UNIT 15W-LED-HPI AT

UPC: 624616363528

Battery Unit, Voltage DC: 12V, Battery Wattage: 100W, two heads, 12V, 24V-15W LED, Colour: grey, 120/347VAC, diagnostics, audible, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

Environmental Product Declaration_Altiled BAES

EPD - Evago Sign Slave Surface mounted (NGL)

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

Environmental Product Declaration_Altiled LSC