text.skipToContent text.skipToNavigation

Catalog No. : RG12S1001LD10AT

Description:  12V STEEL EM UNIT AT 6W-LED

UPC: 624616370649

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, self-powered, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting