text.skipToContent text.skipToNavigation

Catalog No. : RG12S1001LD10

Description:  12V STEEL EM UNIT C/W 6W LED

UPC: 624616333385

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, self-powered, Colour: factory white, 120/347VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting