text.skipToContent text.skipToNavigation

Catalog No. : RG12NX722LD7NEXRF

Description:  12V72W NEMA-4X NEXUS WIRELES

UPC: 624616332418

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Unit Type: NEMA-4X & NSF, Battery Wattage: 72W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: white, 120/347VAC, NEXUS wireless system interface, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Audible warning and time delay functions can be enabled or disabled during installation
  • Micro-controller diagnostic system tests, detects and indicates battery, charger circuitry or MR16 lamp failures
  • Non intrusive magnetic test switch
  • Can be installed on 4 inches junction boxes
  • Comes standard with tamper-proof screws and bit
  • NSF Certified for food processing plants

Descriptors

Category

Emergency Lighting