Catalog No. : RG12NX722LD7NEXP
Description: 12V72W NEMA-4X NEXUSPRO BLUETOOTH
UPC: 624616366697
Battery Unit, Voltage DC: 12V, Unit Type: NEMA-4X & NSF, Battery Wattage (W): 72, Colour: white, 120/347VAC, NexusPro, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, Height of 5.75 inches (0.479 ft, 146.05 mm., 14.605 cm, 0.146 m), Length of 17.75 inches (1.479 ft, 450.85 mm., 45.085 cm, 0.451 m), Width of 7 inches (0.583 ft, 177.8 mm., 17.78 cm, 0.178 m), Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Long-life, maintenance-free Lead-Acid battery
- Sealed dust-proof transfer relay, test switch and LED indicator lights continuously monitor unit status
- Unit comes standard with electronic lockout and brownout circuits
- Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
- Solid-state pulse-type charger, current-limited, temperature-compensated
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.