text.skipToContent text.skipToNavigation

Catalog No. : RG12NX1082LD9

Description:  12V108W NEMA4X C/W 5W-LED MR16

UPC: 624616287619

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Unit Type: NEMA-4X & NSF, Battery Wattage: 108W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: white, 120/347VAC, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD