text.skipToContent text.skipToNavigation

Catalog No. : RG12NX1082LD10NEXRF

Description: 

UPC:

Battery Unit, Voltage DC: 12V, Unit Type: NEMA-4X & NSF, Battery Wattage (W): 108, Colour: white, 120/347VAC, NEXUS wireless system interface, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Height of 5.75 inches (0.479 ft, 146.05 mm., 14.605 cm, 0.146 m), Length of 17.75 inches (1.479 ft, 450.85 mm., 45.085 cm, 0.451 m), Width of 7 inches (0.583 ft, 177.8 mm., 17.78 cm, 0.178 m), Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/