text.skipToContent text.skipToNavigation

Catalog No. : RG12NX1082LD10

Description:  12V 108W NEMA4X MR16 LED

UPC: 624616325588

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Unit Type: NEMA-4X & NSF, Battery Wattage: 108W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: white, 120/347VAC, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting