text.skipToContent text.skipToNavigation

Catalog No. : RG12HZ722LD9ZCNRF

Description:  RG12HZ722LD9ZCNEXRF

UPC: 787321203692

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Unit Type: hazardous locations, Battery Wattage (W): 72, Colour: grey, 277VAC, NEXUS wireless system interface, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting