text.skipToContent text.skipToNavigation

Catalog No. : RG12HZ722LD9AT

Description:  12V72W CLI DIVII BATTERY PACK AT

UPC: 624616328695

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Unit Type: hazardous locations, Battery Wattage: 72W, Colour: grey, 120/347VAC, auto-diagnostics, audible, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting