text.skipToContent text.skipToNavigation

Catalog No. : RG12HZ722LD7ATN

Description:  12V72W CLI DIVII BATTERY PACK ATN

UPC: 624616309502

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Unit Type: hazardous locations, Battery Wattage: 72W, Colour: grey, 120/347VAC, auto-diagnostics, non-audible, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting