text.skipToContent text.skipToNavigation

Catalog No. : RG12C72ATN

Description:  12V STEEL EM UNIT C/W ATNA

UPC: 624616338670

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, self-powered, Colour: factory white, 120VAC, no lamps, auto-diagnostics, non-audible, line cord, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting