text.skipToContent text.skipToNavigation

Catalog No. : RG12C722LD7ATNCT

Description:  12V 72W STEEL UNIT ATNA CT 4W

UPC: 787321137256

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 72, self-powered, Colour: factory white, 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, diagnostics, non-audible, cab-tire, line cord, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting