text.skipToContent text.skipToNavigation

Catalog No. : RG12C722LD10TL

Description:  12V STL EM UNIT C/W 6W MR16-LED,TL

UPC: 624616303944

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, self-powered, Colour: factory white, 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, cord & twist-lock plug, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting