text.skipToContent text.skipToNavigation

Catalog No. : RG12C44ZDATN

Description:  12V STEEL UNIT 120/347VAC C/W ATN

UPC: 624616323478

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, self-powered, Colour: factory white, 120/347VAC, no lamps, auto-diagnostics, non-audible, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting