text.skipToContent text.skipToNavigation

Catalog No. : RG12C44BK

Description:  12V STEEL UNIT BK

UPC: 624616361449

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, self-powered, Colour: black, 120VAC, no lamps, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting