text.skipToContent text.skipToNavigation

Catalog No. : RG12C44AT

Description:  12V STEEL UNIT 44W C/W AT

UPC: 624616301742

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 44, self-powered, Colour: factory white, 120VAC, no lamps, diagnostics, audible, line cord, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting