text.skipToContent text.skipToNavigation

Catalog No. : RG12C442LD7ZC

Description:  UNIT RGC 12V44W 277VAC 4W-LED

UPC: 787321127745

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, self-powered, Colour: factory white, 277VAC, two la mps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting