text.skipToContent text.skipToNavigation

Catalog No. : RG12C442LD10BK

Description:  12V STEEL UNIT BLK C/W 6W-LED MR16

UPC: 624616331251

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, self-powered, Colour: black, 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting