text.skipToContent text.skipToNavigation

Catalog No. : RG12C442LD10AT

Description:  12V STEEL UNIT C/W 6W-LED,AT

UPC: 624616307713

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, self-powered, Colour: factory white, 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, auto-diagnostics, audible, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD