text.skipToContent text.skipToNavigation

Catalog No. : RG12C441LD7

Description:  12V STEEL UNIT MR16 12V4W LED

UPC: 624616311048

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 44W, self-powered, Colour: factory white, 120VAC, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting