text.skipToContent text.skipToNavigation

Catalog No. : RG12A722LD9BKCTTL

Description:  12V STEEL EM DECO UNIT BLK,CT TL

UPC: 624616362927

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, self-powered, Colour: black, 120/347VAC, two lamps, Lamp Voltage: 12V, Lamp Type: MR16 LED, Lamp Wattage: 5W, cab-tire, cord and twist-lock plug, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting