text.skipToContent text.skipToNavigation

Catalog No. : RG12A442LD9ATN

Description:  12V STL EM DECO UNIT C/W ATN,5W-LED

UPC: 624616323775

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 44, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, self-powered, two lamps, Lamp Voltage: 12V, Lamp Type: MR16 LED, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting