text.skipToContent text.skipToNavigation

Catalog No. : RG1272XP1A2LD10S2ZD

Description: 

UPC:

Arrows/Chevron Direction: none, Pictogram Combination Unit, Voltage DC: 12V, Battery Wattage: 72W, Unit Type: hazardous locations, single face, single remote, 2 lamps, MR16 LED, 12V-6W, Severity Code: CL. I Div.1 Gr. C, D, 347VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: small, Battery Run Time (Minimum): 30 minutes, Compatible with remote heads: No
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

RG-X LED Picto Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

72 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Cabinet: Steel, Light cubes: Thermoplastic

Mounting

Wall or ceiling

Color

White

Lamp Wattage

6 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

4-3/4 Inches Height x 30-3/4 Inches Width