text.skipToContent text.skipToNavigation

Catalog No. : RG1272QB2LD7TP

Description:  12V STEEL QBIC EM UNIT 4W-LED, TP

UPC: 787321171106

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 72, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, tamper-proof screws, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting