text.skipToContent text.skipToNavigation

Catalog No. : RG1272QB2LD10ATNTMBD

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, non-audible, DC terminal block, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Q-BIC RGS-QB Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

72 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Cabinet: Steel, Light cubes: Thermoplastic

Mounting

Wall or ceiling

Color

White

Lamp Wattage

6 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

4-3/4 Inches Height x 30-3/4 Inches Width