text.skipToContent text.skipToNavigation

Catalog No. : RG1236QB2LD10AT

Description:  12V STL QBIC EM UNIT C/W AT,6W-LED

UPC: 624616342158

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, auto-diagnostics, audible, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting