text.skipToContent text.skipToNavigation

Catalog No. : RG12200QB2M12WTD

Description:  12V STEEL EM QBIC UNIT C/W TD

UPC: 624616366321

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 halogen, Lamp Voltage: 12V, Lamp Wattage: 12W, Head Style: shielded, Battery Run Time: 30 minutes time delay
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting