text.skipToContent text.skipToNavigation

Catalog No. : RG12144QB2LD10TF

Description:  RG12144QB2LD10TDTMBK

UPC: 787321208871

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 144, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, time delay (15 minutes), AC terminal block, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting