text.skipToContent text.skipToNavigation

Catalog No. : RG12120XP1A2LD10ZC

Description:  12V EXPL PROOF COMBO PICTO

UPC: 787321204224

Arrows/Chevron Direction: none, Pictogram Combination Unit, Voltage DC: 12V, Battery Wattage (W): 120, Unit Type: hazardous locations, single face, single remote, 2 lamps, MR16 LED, 12V-6W, 277VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting