text.skipToContent text.skipToNavigation

Catalog No. : RG12120XP1A1LD10S1

Description:  12V XP PICTO COMBO C:1 D:1 GR:B

UPC: 624616371240

Arrows/Chevron Direction: none, Pictogram Combination Unit, Voltage DC: 12V, Battery Wattage: 120W, Unit Type: hazardous locations, single face, single remote, 1 lamp, MR16 LED, 12V-6W, Severity Code: Class I, Div. 1 and 2, Gr. B, 120VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting