text.skipToContent text.skipToNavigation

Catalog No. : RG12120XP10S2ZDTD

Description:  12V EXPL PROOF UNIT 347V NO-HD W/TD

UPC: 624616373770

Arrows/Chevron Direction: none, Pictogram Combination Unit, Voltage DC: 12V, Battery Wattage: 120W, Unit Type: hazardous locations, single face, no heads / no lamps, Severity Code: CL. I Div.1 Gr. C, D, 347VAC, time delay (15 minutes), Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting