text.skipToContent text.skipToNavigation

n° de catalogue : RG12120XA2LD10S2TP

Description:  12V EXPL PROOF UNIT CL1 DV1 G:C.D

UPC: 624616369766

Battery Unit, Voltage DC: 12V, Battery Wattage: 120W, Unit Type: hazardous locations, single remote, 2 lamps, MR16 LED, 12V-6W, Severity Code: CL. I Div.1 Gr. C, D, 120VAC, Options (transfer panel): transfer panel, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence