Catalog No. : RF717NP
Description: NYL RNG No4 AWG 1/4 STUD NCKL PLTD
UPC: 786210980867
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
4 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |