text.skipToContent text.skipToNavigation

Catalog No. : REV10261U

Description:  RING TERMINAL

UPC: 786210187921

Vinyl Insulated Large Ring Terminal Wire Range 6AN Bolt Hole #10 90 Degree Bend
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Vinyl

Classifications

Brand Name

Sta-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

6AN

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Reel packaging

N

Stud size (imperial)

10