Catalog No. : REC21-B
Description: PVC CTD RDCR CPLG 3/4 - 1/2IN LBLUE
UPC: 704508403324
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Integral Bushings In Both Ends Prevent Damage to Wires |
Application |
To Easily Join Two Different Sizes of Conduit |
Specifications
Material |
Iron |
Color |
Light Blue |
Classifications
Brand Name |
Ocal |
Dimensions
Trade Size |
3/4 to 1/2 in , 21 to 16 mm |
With outer thread |
N |
Thread size inner thread metric |
16 |
Thread size outer thread metric |
21 |
Material housing |
Other |
Model |
Straight |