Catalog No. : RE96-TB
Description: 3 IN -.5-2 IN, REDUCING BUSHING, XP
UPC: 786210057422
Descriptors
Category |
Electrical bushing |
Special Features |
All Hubs Have NPT Threads with a Minimum of Five Full Threads and Integral Bushing for Preventing Damage to Wires. |
Application |
Reduces Conduit Hubs to a Smaller Size |
Specifications
Material |
Steel |
Finish |
Zinc Plated |
Classifications
Brand Name |
T&B Rigid Fittings |
Standard |
UL E193396, CSA |
Dimensions
Size |
3-1/2 to 2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Thread type inner thread |
NPT |
Thread size inner thread (inch) |
2 inch |
Thread type outer thread |
NPT |
Thread size outer thread (inch) |
3 inch |
Material |
Other |
Nickel-plated |
N |
Documents/Support Tools
Sales Drawing |