Catalog No. : RE21-G
Description: URTH CTD RDC BSHG 3/4 - 1/2IN GRAY
UPC: 704508402891
Descriptors
Category |
Electrical bushing |
Application |
Reduce a Conduit Hub to a Smaller Size |
Specifications
Material |
Iron |
Finish |
Urethane |
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
3/4 Inch/21mm to 1/2 Inch/16mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Thread type inner thread |
NPT |
Thread size inner thread (inch) |
1/2 inch |
Thread type outer thread |
NPT |
Thread size outer thread (inch) |
3/4 inch |
Material |
Other |
Nickel-plated |
N |