text.skipToContent text.skipToNavigation

Catalog No. : RE10261MOD

Description:  LRG NYL INS RNG TRM 6AN BOLT No10

UPC: 786210261843

Nylon Insulated Large Ring Terminal Wire Range 6AN Bolt Hole #10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

6AN

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Reel packaging

N

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here